??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24631.0332 Palm Grip
HELP_VARIABLE
Company
Halder
Description
EH 24631. - Palm Grip DIN 6335, stainless steel/ with female thread , drilled out, form D
Bill of material
24631.0332 Palm Grip
BESTNR
Ref. No.
24631.0332
AUS
Version
with thread, drilled out Form D
D1
Diameter
32 mm
D5
Diameter
M 6
D6
Diameter
6.4 mm
T4
Length
10 mm
G
Weight
36 g
Embedded user actions